Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
22210KEJW33C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm | CAD N/A |
22310EJW33W800C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 109.993 mm4.3304 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21310EJW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21310EJW33C2 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21310EJW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21310EJW33C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21310KEJW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21310KEJW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
22310EJW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22310EJW33C2 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22310EJW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22310EJW33C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22310KEJW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22310KEJW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22310KEJW33C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4600 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22211EJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22211EJW33C2 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22211EJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22211EJW33C3SLA | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22211EJW33C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22211EJW33W8 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22211EJW841 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22211EJW841C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22211KEJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22211KEJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |