Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
22211KEJW33C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22211KEJW841C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5800 rpm | CAD N/A |
22311KEJW33W800C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 119.993 mm4.7241 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21311EJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311EJW33C2 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311EJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311EJW33C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311KEJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311KEJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22311EJC4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22311EJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22311EJW33C2 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22311EJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22311EJW33C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22311EJW33W21A | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22311KEJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22311KEJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22311KEJW33C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4300 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22212EJ | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212EJC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212EJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212EJW33C2 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212EJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212EJW33C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212EJW33C5 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |