Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
22212EJW33W8 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212EJW841 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212EJW841C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212KEJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212KEJW33C2 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212KEJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212EJW841C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22212KEJW841C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22312EJW33W800C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
21312EJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21312EJW33C2 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21312EJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21312EJW33C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21312KEJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21312KEJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22312EJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312EJW33C2 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312EJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312EJW33C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312KEJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312KEJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22213EJW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213EJW33C2 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213EJW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213EJW33C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |