Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
22214EJW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
22214EJW33C2 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
22214EJW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
22214EJW33C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
22214EJW33S2C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
22214KEJW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
22214KEJW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
22214EJW841 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
22314EJW33W800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
21314EJW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21314EJW33C2 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21314EJW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21314EJW33C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21314KEJW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21314KEJW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
22314EJW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22314EJW33C2 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22314EJW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22314EJW33C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22314KEJW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22314KEJW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
24015EJW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A 0 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
24015EJW33S3C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 115 mm4.5276 in | B - Outer Ring Width N/A 40 mm1.5748 in | Bore_Taper N/A 0 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22215EJW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | CAD N/A |
22215EJW33C2 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | CAD N/A |