Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
126 - 150 of 1372 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Sort by
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 1/12 N/A 4600 rpm N/A 5500 rpm N/A CAD
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 1/12 N/A 4600 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 1/12 N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 1/12 N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 1/12 N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 28 mm1.1024 in N/A 1/12 N/A 4400 rpm N/A 5500 rpm N/A CAD
N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 0 N/A 3400 rpm N/A 4200 rpm N/A CAD
N/A 75 mm N/A 115 mm4.5276 in N/A 40 mm1.5748 in N/A 0 N/A 3400 rpm N/A 4200 rpm N/A CAD
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 1/12 N/A 4300 rpm N/A 5100 rpm N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A N/A 4500 rpm N/A 5500 rpm N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A N/A 4500 rpm N/A 5500 rpm N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A N/A 4500 rpm N/A 5500 rpm N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A N/A 4500 rpm N/A 5500 rpm N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 1/12 N/A 4500 rpm N/A 5500 rpm N/A CAD
126 - 150 of 1372 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »