Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
22206KEJW33 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | CAD N/A |
22206KEJW33C3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | CAD N/A |
21306EJW33 | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 7200 rpm | Reference Thermal Speed Rating (Oil) N/A 8900 rpm | CAD N/A |
21306EJW33C2 | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 7200 rpm | Reference Thermal Speed Rating (Oil) N/A 8900 rpm | CAD N/A |
21306EJW33C3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 7200 rpm | Reference Thermal Speed Rating (Oil) N/A 8900 rpm | CAD N/A |
21306KEJW33 | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 7200 rpm | Reference Thermal Speed Rating (Oil) N/A 8900 rpm | CAD N/A |
21306KEJW33C3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 19 mm0.748 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 7200 rpm | Reference Thermal Speed Rating (Oil) N/A 8900 rpm | CAD N/A |
21307EJW33 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6400 rpm | Reference Thermal Speed Rating (Oil) N/A 7900 rpm | CAD N/A |
21307EJW33C2 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6400 rpm | Reference Thermal Speed Rating (Oil) N/A 7900 rpm | CAD N/A |
21307EJW33C3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6400 rpm | Reference Thermal Speed Rating (Oil) N/A 7900 rpm | CAD N/A |
21307EJW33C4 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6400 rpm | Reference Thermal Speed Rating (Oil) N/A 7900 rpm | CAD N/A |
21307KEJW33 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 6400 rpm | Reference Thermal Speed Rating (Oil) N/A 7900 rpm | CAD N/A |
21307KEJW33C3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 21 mm0.8268 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 6400 rpm | Reference Thermal Speed Rating (Oil) N/A 7900 rpm | CAD N/A |
22207EJW33 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6900 rpm | Reference Thermal Speed Rating (Oil) N/A 8600 rpm | CAD N/A |
22207EJW33C2 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6900 rpm | Reference Thermal Speed Rating (Oil) N/A 8600 rpm | CAD N/A |
22207EJW33C3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6900 rpm | Reference Thermal Speed Rating (Oil) N/A 8600 rpm | CAD N/A |
22207EJW33C3SLA | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6900 rpm | Reference Thermal Speed Rating (Oil) N/A 8600 rpm | CAD N/A |
22207EJW33C4 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6900 rpm | Reference Thermal Speed Rating (Oil) N/A 8600 rpm | CAD N/A |
22207EJW841 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6900 rpm | Reference Thermal Speed Rating (Oil) N/A 8600 rpm | CAD N/A |
22207KEJW33 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 6900 rpm | Reference Thermal Speed Rating (Oil) N/A 8600 rpm | CAD N/A |
22207KEJW33C3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 6900 rpm | Reference Thermal Speed Rating (Oil) N/A 8600 rpm | CAD N/A |
22208EJW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6000 rpm | Reference Thermal Speed Rating (Oil) N/A 7500 rpm | CAD N/A |
22208EJW33C2 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6000 rpm | Reference Thermal Speed Rating (Oil) N/A 7500 rpm | CAD N/A |
22208EJW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6000 rpm | Reference Thermal Speed Rating (Oil) N/A 7500 rpm | CAD N/A |
22208EJW33C4 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6000 rpm | Reference Thermal Speed Rating (Oil) N/A 7500 rpm | CAD N/A |