Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
22208EJW841 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 6000 rpm | Reference Thermal Speed Rating (Oil) N/A 7500 rpm | CAD N/A |
22208KEJW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 6000 rpm | Reference Thermal Speed Rating (Oil) N/A 7500 rpm | CAD N/A |
22208KEJW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 6000 rpm | Reference Thermal Speed Rating (Oil) N/A 7500 rpm | CAD N/A |
22209EJW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm | CAD N/A |
22209EJW33C2 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm | CAD N/A |
22209EJW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm | CAD N/A |
22209EJW33C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm | CAD N/A |
22209EJW33C5 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm | CAD N/A |
22209KEJW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm | CAD N/A |
22209KEJW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm | CAD N/A |
22209KEJW841C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5500 rpm | Reference Thermal Speed Rating (Oil) N/A 6800 rpm | CAD N/A |
21308EJW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7100 rpm | CAD N/A |
21308EJW33C2 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7100 rpm | CAD N/A |
21308EJW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7100 rpm | CAD N/A |
21308EJW33C4 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7100 rpm | CAD N/A |
21308KEJW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7100 rpm | CAD N/A |
21308KEJW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5800 rpm | Reference Thermal Speed Rating (Oil) N/A 7100 rpm | CAD N/A |
22210EJW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm | CAD N/A |
22210EJW33C2 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm | CAD N/A |
22210EJW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm | CAD N/A |
22210EJW33C3SLA | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm | CAD N/A |
22210EJW33C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm | CAD N/A |
22210EJW841 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm | CAD N/A |
22210EJW841C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm | CAD N/A |
22210KEJW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5000 rpm | Reference Thermal Speed Rating (Oil) N/A 6200 rpm | CAD N/A |