Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
76 - 100 of 1372 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 1/12 N/A 5000 rpm N/A 6200 rpm N/A CAD
N/A 50 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 1/12 N/A 5000 rpm N/A 6200 rpm N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 5300 rpm N/A 6500 rpm N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 5300 rpm N/A 6500 rpm N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 5300 rpm N/A 6500 rpm N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 5300 rpm N/A 6500 rpm N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 1/12 N/A 5300 rpm N/A 6500 rpm N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 1/12 N/A 5300 rpm N/A 6500 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 1/12 N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 1/12 N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 1/12 N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 1/12 N/A 4700 rpm N/A 5800 rpm N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 33 mm1.2992 in N/A N/A 5600 rpm N/A 6700 rpm N/A CAD
76 - 100 of 1372 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »