Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
21311EJW33C2 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311EJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311EJW33C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311KEJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311KEJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
22309EJC4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | CAD N/A |
22309EJW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | CAD N/A |
22309EJW33C2 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | CAD N/A |
22309EJW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | CAD N/A |
22309EJW33C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | CAD N/A |
22309EJW33W21F | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | CAD N/A |
22309EJW33W21FC3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | CAD N/A |
22309KEJW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | CAD N/A |
22309KEJW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | CAD N/A |
22309EJW33W800C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | CAD N/A |
22213EJW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213EJW33C2 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213EJW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213EJW33C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213EJW841 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213EJW841C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213KEJW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213KEJW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213KEJW33C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
22213EJW33C5 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |