Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
23172KEJW507C08C3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | CAD N/A |
23172KEJW906A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | CAD N/A |
23172KEJW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | CAD N/A |
23260EJW507C08 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23260EJW507C08C2 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23260EJW507C08C3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23260EJW507C08C4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23260EJW525C08 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23260KEJW507C08 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23260KEJW507C08C3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23260KEJW507C08C4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23260KEJW906A | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23260KEJW906AC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23260KEJW906AC4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
23172KEJW507C08C4 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | CAD N/A |
23260KEJW507C08C2 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
24152KEJW33W45A | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
24152KEJW33W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
24152KEJW33W45AC4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
24152KEJW33W45AC6 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
24152EJW33W45A | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
24152EJW33W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
24152EJW33W45AC4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
24152EJW33W45AC5 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | CAD N/A |
24072KEJW33W45A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 180 mm7.087 in | Bore_Taper N/A 1/30 | Reference Thermal Speed Rating (Grease) N/A 540 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | CAD N/A |