Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
101 - 125 of 1372 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Sort by
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 1/12 N/A 570 rpm N/A 630 rpm N/A CAD
N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A N/A 570 rpm N/A 640 rpm N/A CAD
N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 1/30 N/A 570 rpm N/A 640 rpm N/A CAD
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A N/A 590 rpm N/A 650 rpm N/A CAD
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A N/A 590 rpm N/A 650 rpm N/A CAD
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 1/12 N/A 590 rpm N/A 650 rpm N/A CAD
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 1/12 N/A 590 rpm N/A 650 rpm N/A CAD
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A CAD
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A CAD
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A CAD
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A CAD
N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 1/12 N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 1/12 N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 1/12 N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 1/12 N/A 620 rpm N/A 690 rpm N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 1/30 N/A 630 rpm N/A 710 rpm N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A N/A 630 rpm N/A 710 rpm N/A CAD
101 - 125 of 1372 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »