Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
126 - 150 of 1372 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Sort by
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 1/12 N/A 650 rpm N/A 710 rpm N/A CAD
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 1/12 N/A 650 rpm N/A 710 rpm N/A CAD
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A N/A 650 rpm N/A 710 rpm N/A CAD
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A N/A 650 rpm N/A 710 rpm N/A CAD
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A N/A 650 rpm N/A 710 rpm N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 1/30 N/A 630 rpm N/A 710 rpm N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A N/A 630 rpm N/A 710 rpm N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A N/A 630 rpm N/A 710 rpm N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A N/A 630 rpm N/A 710 rpm N/A CAD
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A N/A 650 rpm N/A 710 rpm N/A CAD
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A N/A 650 rpm N/A 710 rpm N/A CAD
N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 1/12 N/A 650 rpm N/A 710 rpm N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A N/A 630 rpm N/A 710 rpm N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 1/30 N/A 630 rpm N/A 710 rpm N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 1/30 N/A 630 rpm N/A 710 rpm N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 1/30 N/A 630 rpm N/A 710 rpm N/A CAD
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 1/30 N/A 670 rpm N/A 750 rpm N/A CAD
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 1/30 N/A 670 rpm N/A 750 rpm N/A CAD
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 1/30 N/A 670 rpm N/A 750 rpm N/A CAD
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD
N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A N/A 670 rpm N/A 750 rpm N/A CAD
126 - 150 of 1372 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »