Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
21309EJW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5300 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | CAD N/A |
21309EJW33C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 5300 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | CAD N/A |
21309KEJW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5300 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | CAD N/A |
21309KEJW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 5300 rpm | Reference Thermal Speed Rating (Oil) N/A 6500 rpm | CAD N/A |
21310EJW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21310EJW33C2 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21310EJW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21310EJW33C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21310KEJW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21310KEJW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 27 mm1.063 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4900 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | CAD N/A |
21311EJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311EJW33C2 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311EJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311EJW33C4 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311KEJW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21311KEJW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 29 mm1.1417 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5500 rpm | CAD N/A |
21312EJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21312EJW33C2 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21312EJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21312EJW33C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21312KEJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21312KEJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5100 rpm | CAD N/A |
21313EJW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
21313EJW33C2 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
21313EJW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |