Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
21317EJW33C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | CAD N/A |
21317KEJW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | CAD N/A |
21317KEJW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | CAD N/A |
21318EJW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | CAD N/A |
21318EJW33C2 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | CAD N/A |
21318EJW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | CAD N/A |
21318EJW33C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | CAD N/A |
21318KEJW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | CAD N/A |
21318KEJW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | B - Outer Ring Width N/A 43 mm1.6929 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3700 rpm | CAD N/A |
21319EJW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | CAD N/A |
21319EJW33C2 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | CAD N/A |
21319EJW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | CAD N/A |
21319EJW33C4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | CAD N/A |
21319KEJW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | CAD N/A |
21319KEJW33C2 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | CAD N/A |
21319KEJW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | CAD N/A |
21319KEJW33C4 | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 45 mm1.7717 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3000 rpm | Reference Thermal Speed Rating (Oil) N/A 3600 rpm | CAD N/A |
21320EJW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | CAD N/A |
21320EJW33C2 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | CAD N/A |
21320EJW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | CAD N/A |
21320EJW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | CAD N/A |
21320KEJW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | CAD N/A |
21320KEJW33C2 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | CAD N/A |
21320KEJW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | CAD N/A |
21320KEJW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 47 mm1.8504 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 2800 rpm | Reference Thermal Speed Rating (Oil) N/A 3400 rpm | CAD N/A |