Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
1 - 25 of 1372 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Lubrication Type

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

Sort by
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 1/30 N/A 390 rpm N/A 410 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 1/30 N/A 390 rpm N/A 410 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 1/30 N/A 390 rpm N/A 410 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A N/A 390 rpm N/A 410 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A N/A 390 rpm N/A 410 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A N/A 390 rpm N/A 410 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A N/A 390 rpm N/A 410 rpm N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 1/30 N/A 390 rpm N/A 410 rpm N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 1/30 N/A 440 rpm N/A 470 rpm N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 1/30 N/A 440 rpm N/A 470 rpm N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A N/A 440 rpm N/A 470 rpm N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A N/A 440 rpm N/A 470 rpm N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A N/A 440 rpm N/A 470 rpm N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A N/A 440 rpm N/A 470 rpm N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 1/30 N/A 440 rpm N/A 470 rpm N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 1/30 N/A 440 rpm N/A 470 rpm N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A N/A 490 rpm N/A 530 rpm N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A N/A 490 rpm N/A 530 rpm N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A N/A 490 rpm N/A 530 rpm N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A N/A 490 rpm N/A 530 rpm N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A N/A 490 rpm N/A 530 rpm N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A N/A 490 rpm N/A 530 rpm N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 1/12 N/A 490 rpm N/A 530 rpm N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 1/12 N/A 490 rpm N/A 530 rpm N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 1/12 N/A 490 rpm N/A 530 rpm N/A CAD
1 - 25 of 1372 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »