Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Speed [Max] |
CAD |
---|---|---|---|---|---|---|---|---|
HSM125BRHFHTPS | Shaft Size N/A 125.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM130BRHFHTPS | Shaft Size N/A 130 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE415BRHFATL | Shaft Size N/A 4 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE500BRHFATL | Shaft Size N/A 5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BRHFATL | Shaft Size N/A 125.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM130BRHFATL | Shaft Size N/A 130 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE415BRHFFS | Shaft Size N/A 4 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE500BRHFFS | Shaft Size N/A 5 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM125BRHFFS | Shaft Size N/A 125.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSM130BRHFFS | Shaft Size N/A 130 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE411BRHFATL | Shaft Size N/A 4.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE411BRHFKPS | Shaft Size N/A 4.6875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE411BRHFRSS | Shaft Size N/A 4.6875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE411BRHFFS | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE411BRHFHTPS | Shaft Size N/A 4.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE412BRHFATL | Shaft Size N/A 4.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE412BRHFKPS | Shaft Size N/A 4.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE412BRHFRSS | Shaft Size N/A 4.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE412BRHFFS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE412BRHFHTPS | Shaft Size N/A 4.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 169281 lbf753000 N | Cor - Static Load Rating N/A 218964 lbf974000 N | Ca - Axial Load Rating N/A 11016 lbf49000 N | Speed [Max] N/A 1500 rpm | CAD N/A |
HSE511BRHF | Shaft Size N/A 5 11/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Speed [Max] N/A 1220 rpm | CAD N/A |
HSE512BRHF | Shaft Size N/A 5.7500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Speed [Max] N/A 1220 rpm | CAD N/A |
HSE515BRHF | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Speed [Max] N/A 1220 rpm | CAD N/A |
HSE600BRHF | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Speed [Max] N/A 1220 rpm | CAD N/A |
HSM150BRHF | Shaft Size N/A 150 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 233127 lbf1037000 N | Cor - Static Load Rating N/A 297872 lbf1325000 N | Ca - Axial Load Rating N/A 15602 lbf69400 N | Speed [Max] N/A 1220 rpm | CAD N/A |