Batch CAD Cart (0)
  • Cart is empty
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
151 - 175 of 1212 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

Sort by
N/A 9.5000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 9.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 10 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 250 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 9.5000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD
N/A 9.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD
N/A 10 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD
N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD
N/A 250 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD
N/A 9.5000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 9.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 10 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 250 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 9.5000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD
N/A 9.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD
N/A 10 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD
N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD
N/A 250 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A 12994 lbf57800 N N/A 820 rpm N/A CAD
N/A 9.5000 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 9.7500 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 10 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 240 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
N/A 250 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 167258 lbf744000 N N/A 289779 lbf1289000 N N/A N/A 820 rpm N/A CAD
151 - 175 of 1212 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »