Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
HSE407BXHSHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE408BXHSHTPS | Shaft Size N/A 4.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE411BXHSHTPS | Shaft Size N/A 4.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSM110BRHSHTPS | Shaft Size N/A 110 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSM115BRHSHTPS | Shaft Size N/A 115.000 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSM120BRHSHTPS | Shaft Size N/A 120 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE403BRHSHTPS | Shaft Size N/A 4.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE404BRHSHTPS | Shaft Size N/A 4.25 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE407BRHSHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE408BRHSHTPS | Shaft Size N/A 4.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE411BRHSHTPS | Shaft Size N/A 4.6875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSM110BXHSATL | Shaft Size N/A 110 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSM115BXHSATL | Shaft Size N/A 115.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSM120BXHSATL | Shaft Size N/A 120 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE403BXHSATL | Shaft Size N/A 4.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE404BXHSATL | Shaft Size N/A 4.25 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE407BXHSATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE408BXHSATL | Shaft Size N/A 4.5000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE411BXHSATL | Shaft Size N/A 4.6875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1640 rpm | CAD N/A |
HSM110BRHSATL | Shaft Size N/A 110 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSM115BRHSATL | Shaft Size N/A 115.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSM120BRHSATL | Shaft Size N/A 120 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE403BRHSATL | Shaft Size N/A 4.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE404BRHSATL | Shaft Size N/A 4.25 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |
HSE407BRHSATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 147475 lbf656000 N | Cor - Static Load Rating N/A 180072 lbf801000 N | Ca - Axial Load Rating N/A 8790 lbf39100 N | Maximum Speed N/A 1640 rpm | CAD N/A |