Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE111BRHSAFQA | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQKPS | Shaft Size N/A 1 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQAKPS | Shaft Size N/A 1 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQKPS | Shaft Size N/A 1 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQAKPS | Shaft Size N/A 1 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQRSS | Shaft Size N/A 1 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQARSS | Shaft Size N/A 1 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQRSS | Shaft Size N/A 1 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQARSS | Shaft Size N/A 1 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQHTPS | Shaft Size N/A 1 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQAHTPS | Shaft Size N/A 1 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQHTPS | Shaft Size N/A 1 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQAHTPS | Shaft Size N/A 1 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQATL | Shaft Size N/A 1 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQAATL | Shaft Size N/A 1 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQATL | Shaft Size N/A 1 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQAATL | Shaft Size N/A 1 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQFS | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQAFS | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQFS | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQAFS | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BXHSAFQ | Shaft Size N/A 1 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BXHSAFQA | Shaft Size N/A 1 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BRHSAFQ | Shaft Size N/A 1 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BRHSAFQA | Shaft Size N/A 1 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |