Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE103BXHSAFQHTPS | Shaft Size N/A 1.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE104BXHSAFQHTPS | Shaft Size N/A 1.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE107BXHSAFQHTPS | Shaft Size N/A 1 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSM40BRHSAFQAHTPS | Shaft Size N/A 40 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE103BRHSAFQHTPS | Shaft Size N/A 1.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE104BRHSAFQHTPS | Shaft Size N/A 1.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE107BRHSAFQHTPS | Shaft Size N/A 1 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSM40BXHSAFQAATL | Shaft Size N/A 40 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE103BXHSAFQATL | Shaft Size N/A 1.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE104BXHSAFQATL | Shaft Size N/A 1.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE107BXHSAFQATL | Shaft Size N/A 1 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSM40BRHSAFQAATL | Shaft Size N/A 40 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE103BRHSAFQATL | Shaft Size N/A 1.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE104BRHSAFQATL | Shaft Size N/A 1.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE107BRHSAFQATL | Shaft Size N/A 1 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSM40BXHSAFQAFS | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE103BXHSAFQFS | Shaft Size N/A 1.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE104BXHSAFQFS | Shaft Size N/A 1.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE107BXHSAFQFS | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSM40BRHSAFQAFS | Shaft Size N/A 40 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE103BRHSAFQFS | Shaft Size N/A 1.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE104BRHSAFQFS | Shaft Size N/A 1.2500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE107BRHSAFQFS | Shaft Size N/A 1 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 14296 lbf63500 N | Cor - Static Load Rating N/A 14724 lbf65400 N | Maximum Speed N/A 5400 rpm | CAD N/A |
LSE111BXHSAFQ | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BXHSAFQ | Shaft Size N/A 1 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |