Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE112BXHSAFQARSS | Shaft Size N/A 1 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE115BXHSAFQARSS | Shaft Size N/A 1 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BXHSAFQARSS | Shaft Size N/A 2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQRSS | Shaft Size N/A 1 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BRHSAFQRSS | Shaft Size N/A 1 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQARSS | Shaft Size N/A 1 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BRHSAFQARSS | Shaft Size N/A 1 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE115BRHSAFQARSS | Shaft Size N/A 1 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BRHSAFQARSS | Shaft Size N/A 2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQHTPS | Shaft Size N/A 1 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BXHSAFQHTPS | Shaft Size N/A 1 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQAHTPS | Shaft Size N/A 1 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BXHSAFQAHTPS | Shaft Size N/A 1 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE115BXHSAFQAHTPS | Shaft Size N/A 1 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BXHSAFQAHTPS | Shaft Size N/A 2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQHTPS | Shaft Size N/A 1 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BRHSAFQHTPS | Shaft Size N/A 1 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BRHSAFQAHTPS | Shaft Size N/A 1 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BRHSAFQAHTPS | Shaft Size N/A 1 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE115BRHSAFQAHTPS | Shaft Size N/A 1 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE200BRHSAFQAHTPS | Shaft Size N/A 2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQATL | Shaft Size N/A 1 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BXHSAFQATL | Shaft Size N/A 1 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE111BXHSAFQAATL | Shaft Size N/A 1 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |
LSE112BXHSAFQAATL | Shaft Size N/A 1 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 18694 lbf83100 N | Cor - Static Load Rating N/A 19643 lbf87300 N | Maximum Speed N/A 4630 rpm | CAD N/A |