Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSE2400BXHSLAB | Shaft Size N/A 24.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BRHSLAB | Shaft Size N/A 24.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BRHSFS | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BXHSFS | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BRHSATL | Shaft Size N/A 24.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BXHSATL | Shaft Size N/A 24.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BRHSHTPS | Shaft Size N/A 24.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BXHSHTPS | Shaft Size N/A 24.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BRHSRSS | Shaft Size N/A 24.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BXHSRSS | Shaft Size N/A 24.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BRHSKPS | Shaft Size N/A 24.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BXHSKPS | Shaft Size N/A 24.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BRHS | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A 33002 lbf146800 N | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2400BXHS | Shaft Size N/A 24.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 373183 lbf1660000 N | Cor - Static Load Rating N/A 906654 lbf4033000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm | CAD N/A |
LSE2300BXHSLAB | Shaft Size N/A 23.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BRHSLAB | Shaft Size N/A 23.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BRHSFS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BXHSFS | Shaft Size N/A 23.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BRHSATL | Shaft Size N/A 23.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BXHSATL | Shaft Size N/A 23.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BRHSHTPS | Shaft Size N/A 23.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BXHSHTPS | Shaft Size N/A 23.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BRHSRSS | Shaft Size N/A 23.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BXHSRSS | Shaft Size N/A 23.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm | CAD N/A |
LSE2300BRHSKPS | Shaft Size N/A 23.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 363291 lbf1616000 N | Cor - Static Load Rating N/A 863491 lbf3841000 N | Ca - Axial Load Rating N/A 32372 lbf144000 N | Maximum Speed N/A 310 rpm | CAD N/A |