Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE312BRHSAFQAHTPS | Shaft Size N/A 3 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHSAFQAHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQAHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BXHSAFQAATL | Shaft Size N/A 3 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BXHSAFQAATL | Shaft Size N/A 3 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQAATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQAATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BRHSAFQAATL | Shaft Size N/A 3 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHSAFQAATL | Shaft Size N/A 3 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHSAFQAATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQAATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BXHSAFQAFS | Shaft Size N/A 3 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BXHSAFQAFS | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQAFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQAFS | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BRHSAFQAFS | Shaft Size N/A 3 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHSAFQAFS | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHSAFQAFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQAFS | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE403BXHSAFQA | Shaft Size N/A 4.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE404BXHSAFQA | Shaft Size N/A 4.25 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE406BXHSAFQA | Shaft Size N/A 4.3750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE407BXHSAFQA | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE408BXHSAFQA | Shaft Size N/A 4.5000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE403BRHSAFQA | Shaft Size N/A 4.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |