Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSM170BRHSKPS | Shaft Size N/A 170 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSM175BRHSKPS | Shaft Size N/A 175 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A 16006 lbf71200 N | Maximum Speed N/A 1120 rpm | CAD N/A |
MSM180BRHSKPS | Shaft Size N/A 180 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 208398 lbf927000 N | Cor - Static Load Rating N/A 305066 lbf1357000 N | Ca - Axial Load Rating N/A 16006 lbf71200 N | Maximum Speed N/A 1120 rpm | CAD N/A |
MSM190BRHSKPS | Shaft Size N/A 190 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSM200BRHSKPS | Shaft Size N/A 200 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227732 lbf1013000 N | Cor - Static Load Rating N/A 340810 lbf1516000 N | Ca - Axial Load Rating N/A 17985 lbf80000 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSM220BRHSKPS | Shaft Size N/A 220 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm | CAD N/A |
MSM230BRHSKPS | Shaft Size N/A 230 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 255833 lbf1138000 N | Cor - Static Load Rating N/A 374981 lbf1668000 N | Ca - Axial Load Rating N/A 20188 lbf89800 N | Maximum Speed N/A 850 rpm | CAD N/A |
MSM240BRHSKPS | Shaft Size N/A 240 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm | CAD N/A |
MSM250BRHSKPS | Shaft Size N/A 250 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 304391 lbf1354000 N | Cor - Static Load Rating N/A 475921 lbf2117000 N | Ca - Axial Load Rating N/A 22211 lbf98800 N | Maximum Speed N/A 750 rpm | CAD N/A |
MSM270BRHSKPS | Shaft Size N/A 270 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm | CAD N/A |
MSM280BRHSKPS | Shaft Size N/A 280 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 331818 lbf1476000 N | Cor - Static Load Rating N/A 529875 lbf2357000 N | Ca - Axial Load Rating N/A 25583 lbf113800 N | Maximum Speed N/A 670 rpm | CAD N/A |
MSM300BRHSKPS | Shaft Size N/A 300 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm | CAD N/A |
MSM305BRHSKPS | Shaft Size N/A 305 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 356772 lbf1587000 N | Cor - Static Load Rating N/A 594395 lbf2644000 N | Ca - Axial Load Rating N/A 29000 lbf129000 N | Maximum Speed N/A 610 rpm | CAD N/A |
MSM320BRHSKPS | Shaft Size N/A 320.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm | CAD N/A |
MSM330BRHSKPS | Shaft Size N/A 330 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm | CAD N/A |
MSM340BRHSKPS | Shaft Size N/A 340.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm | CAD N/A |
MSM350BRHSKPS | Shaft Size N/A 350 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm | CAD N/A |
MSM360BRHSKPS | Shaft Size N/A 360.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm | CAD N/A |
MSM380BRHSKPS | Shaft Size N/A 380 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 434106 lbf1931000 N | Cor - Static Load Rating N/A 791778 lbf3522000 N | Ca - Axial Load Rating N/A 39207 lbf174400 N | Maximum Speed N/A 460 rpm | CAD N/A |
MSM400BRHSKPS | Shaft Size N/A 400 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 473223 lbf2105000 N | Cor - Static Load Rating N/A 852701 lbf3793000 N | Ca - Axial Load Rating N/A 42354 lbf188400 N | Maximum Speed N/A 430 rpm | CAD N/A |
MSM420BRHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSM440BRHSKPS | Shaft Size N/A 440 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSM460BRHSKPS | Shaft Size N/A 460 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSM480BRHSKPS | Shaft Size N/A 480 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 549658 lbf2445000 N | Cor - Static Load Rating N/A 1032773 lbf4594000 N | Ca - Axial Load Rating N/A 51706 lbf230000 N | Maximum Speed N/A 360 rpm | CAD N/A |
MSM500BRHSKPS | Shaft Size N/A 500 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm | CAD N/A |