Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSE503BRHTTKPS | Shaft Size N/A 5 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE504BRHTTKPS | Shaft Size N/A 5.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE507BRHTTKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE508BRHTTKPS | Shaft Size N/A 5.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM135BRHTTRSS | Shaft Size N/A 135 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHTTRSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE503BRHTTRSS | Shaft Size N/A 5 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE504BRHTTRSS | Shaft Size N/A 5.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE507BRHTTRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE508BRHTTRSS | Shaft Size N/A 5.5000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM135BRHTTHTPS | Shaft Size N/A 135 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHTTHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE503BRHTTHTPS | Shaft Size N/A 5 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE504BRHTTHTPS | Shaft Size N/A 5.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE507BRHTTHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE508BRHTTHTPS | Shaft Size N/A 5.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM135BRHTTATL | Shaft Size N/A 135 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHTTATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE503BRHTTATL | Shaft Size N/A 5 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE504BRHTTATL | Shaft Size N/A 5.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE507BRHTTATL | Shaft Size N/A 5 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE508BRHTTATL | Shaft Size N/A 5.5000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM135BRHTTFS | Shaft Size N/A 135 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHTTFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE503BRHTTFS | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |