Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSM45BRHTP | Shaft Size N/A 45 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSM50BRHTP | Shaft Size N/A 50 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSM55BRHTP | Shaft Size N/A 55 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSM60BRHTP | Shaft Size N/A 60 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSM65BRHTP | Shaft Size N/A 65 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSM70BRHTP | Shaft Size N/A 70 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSM75BRHTP | Shaft Size N/A 75 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSM80BRHTP | Shaft Size N/A 80 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSM85BRHTP | Shaft Size N/A 85 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSM90BRHTP | Shaft Size N/A 90 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSM100BRHTP | Shaft Size N/A 100 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSM105BRHTP | Shaft Size N/A 105 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSM110BRHTP | Shaft Size N/A 110 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSM115BRHTP | Shaft Size N/A 115.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSM120BRHTP | Shaft Size N/A 120 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSM125BRHTP | Shaft Size N/A 125.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSM130BRHTP | Shaft Size N/A 130 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm | CAD N/A |
MSM135BRHTP | Shaft Size N/A 135 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A 10206 lbf45400 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSM140BRHTP | Shaft Size N/A 140 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 134885 lbf600000 N | Cor - Static Load Rating N/A 183669 lbf817000 N | Ca - Axial Load Rating N/A 10206 lbf45400 N | Maximum Speed N/A 1450 rpm | CAD N/A |
MSM150BRHTP | Shaft Size N/A 150 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSM155BRHTP | Shaft Size N/A 155 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSM160ABRHTP | Shaft Size N/A 160 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE111BRHTP | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE112BRHTP | Shaft Size N/A 1 3/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE115BRHTP | Shaft Size N/A 1 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |