Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSE311BRHTTATL | Shaft Size N/A 3 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE311BRHTTFS | Shaft Size N/A 3 11/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHTT | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHTTKPS | Shaft Size N/A 3 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHTTRSS | Shaft Size N/A 3 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHTTHTPS | Shaft Size N/A 3 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHTTATL | Shaft Size N/A 3 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE312BRHTTFS | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHTT | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHTTKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHTTRSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHTTHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHTTATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BRHTTFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHTT | Shaft Size N/A 4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHTTKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHTTRSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHTTHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHTTATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHTTFS | Shaft Size N/A 4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87226 lbf388000 N | Cor - Static Load Rating N/A 110381 lbf491000 N | Ca - Axial Load Rating N/A 5620 lbf25000 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE403BRHTT | Shaft Size N/A 4.1875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE403BRHTTKPS | Shaft Size N/A 4.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE403BRHTTRSS | Shaft Size N/A 4.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE403BRHTTHTPS | Shaft Size N/A 4.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE403BRHTTATL | Shaft Size N/A 4.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102063 lbf454000 N | Cor - Static Load Rating N/A 133087 lbf592000 N | Ca - Axial Load Rating N/A 7014 lbf31200 N | Maximum Speed N/A 1820 rpm | CAD N/A |