Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSE211BRHTTRSS | Shaft Size N/A 2 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE211BRHTTHTPS | Shaft Size N/A 2 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE211BRHTTATL | Shaft Size N/A 2 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE211BRHTTFS | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTT | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTTKPS | Shaft Size N/A 2 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTTRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTTHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTTATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTTFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTT | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTTKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTTRSS | Shaft Size N/A 2 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTTHTPS | Shaft Size N/A 2 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTTATL | Shaft Size N/A 2 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTTFS | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTT | Shaft Size N/A 3 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTTKPS | Shaft Size N/A 3 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTTRSS | Shaft Size N/A 3 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTTHTPS | Shaft Size N/A 3 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTTATL | Shaft Size N/A 3 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTTFS | Shaft Size N/A 3 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE303BRHTT | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BRHTTKPS | Shaft Size N/A 3 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BRHTTRSS | Shaft Size N/A 3 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm | CAD N/A |