Batch CAD Cart (0)
  • Cart is empty
    The Curved Jaw coupling consists of two standard hubs and one elastomeric spider.

    Elastomeric spiders are offered in four different shore hardnesses:

    80 Shore A (Blue) - offering good dampening properties
    92 Shore A (Yellow) - for general and hydraulic applications
    95/98 Shore A (Red) - for high torque requirements
    64 Shore D(Green) - for high humidity environments
1 - 25 of 46 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Spider Size

Part Number

Description 

Spider Size

Spider Type

Color

Normal Temperature Range

Nominal Torque

N/A CJ 14 SPIDER 80A SHORE N/A 14 N/A 80 Shore A N/A Blue N/A -40 to 212 ºF N/A 35.00 in·lb4.00 N·m
N/A CJ 14 SPIDER 98A SHORE N/A 14 N/A 98 Shore A N/A Red N/A -40 to 212 ºF N/A 111.00 in·lb13.00 N·m
N/A CJ 14 SPIDER 92A SHORE N/A 14 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 66.00 in·lb7.00 N·m
N/A CJ 19 SPIDER 64D GREEN N/A 19 N/A 64 Shore D N/A Green N/A -30 to 230 ºF N/A 185.00 in·lb21.00 N·m
N/A CJ 19 SPIDER 80A BLUE N/A 19 N/A 80 Shore A N/A Blue N/A -40 to 212 ºF N/A 43.00 in·lb5.00 N·m
N/A CJ 19 SPIDER 92A YELLOW N/A 19 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 88.00 in·lb10.00 N·m
N/A CJ 19 SPIDER 98A RED N/A 19 N/A 98 Shore A N/A Red N/A -40 to 212 ºF N/A 150.00 in·lb17.00 N·m
N/A CJ 24 SPIDER 64D GREEN N/A 24 N/A 64 Shore D N/A Green N/A -30 to 230 ºF N/A 660.00 in·lb75.00 N·m
N/A CJ 24 SPIDER 80A BLUE N/A 24 N/A 80 Shore A N/A Blue N/A -40 to 212 ºF N/A 530.00 in·lb60.00 N·m
N/A CJ 24 SPIDER 92A YELLOW N/A 24 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 310.00 in·lb35.00 N·m
N/A CJ 24 SPIDER 98A RED N/A 24 N/A 98 Shore A N/A Red N/A -40 to 212 ºF N/A 530.00 in·lb60.00 N·m
N/A CJ 28 SPIDER 64D GREEN N/A 28 N/A 64 Shore D N/A Green N/A -30 to 230 ºF N/A 1770.00 in·lb200.00 N·m
N/A CJ 28 SPIDER 80A BLUE N/A 28 N/A 80 Shore A N/A Blue N/A -40 to 212 ºF N/A 407.00 in·lb46.00 N·m
N/A CJ 28 SPIDER 92A YELLOW N/A 28 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 840.00 in·lb95.00 N·m
N/A CJ 28 SPIDER 98A RED N/A 28 N/A 98 Shore A N/A Red N/A -40 to 212 ºF N/A 1415.00 in·lb160.00 N·m
N/A CJ 38 SPIDER 64D GREEN N/A 38 N/A 64 Shore D N/A Green N/A -30 to 230 ºF N/A 3585.00 in·lb405.00 N·m
N/A CJ 38 SPIDER 92A YELLOW N/A 38 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 1680.00 in·lb190.00 N·m
N/A CJ 38 SPIDER 98A RED N/A 38 N/A 98 Shore A N/A Red N/A -40 to 212 ºF N/A 2875.00 in·lb325.00 N·m
N/A CJ 42 SPIDER 64D GREEN N/A 42 N/A 64 Shore D N/A Green N/A -30 to 230 ºF N/A 4955.00 in·lb560.00 N·m
N/A CJ 42 SPIDER 80A BLUE N/A 42 N/A 80 Shore A N/A Blue N/A -40 to 212 ºF N/A 823.00 in·lb93.00 N·m
N/A CJ 42 SPIDER 92A YELLOW N/A 42 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 2345.00 in·lb265.00 N·m
N/A CJ 42 SPIDER 98A RED N/A 42 N/A 98 Shore A N/A Red N/A -40 to 212 ºF N/A 3980.00 in·lb450.00 N·m
N/A CJ 48 SPIDER 64D GREEN N/A 48 N/A 64 Shore D N/A Green N/A -30 to 230 ºF N/A 5795.00 in·lb655.00 N·m
N/A CJ 48 SPIDER 80A BLUE N/A 48 N/A 80 Shore A N/A Blue N/A -40 to 212 ºF N/A
N/A CJ 48 SPIDER 92A YELLOW N/A 48 N/A 92 Shore A N/A Yellow N/A -40 to 212 ºF N/A 2740.00 in·lb310.00 N·m
1 - 25 of 46 | Results Per Page | View | Unit of Measure
1 2