Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Timken Wheel-Pac™
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Timken Wheel-Pac™ > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Timken Wheel-Pac™

For CAD models and more information, click Directly on the part number below.


Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design.

Design Attributes:
Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration.

Applications:
Commercial vehicle truck and trailer wheel ends





Add To Cart Request Quote
   
  Results 1 - 9 of 9 Unit of Measure: Imperial Metric Both 1 

Part Number

Bore (Outboard)

Bore (Inboard)

Cup Outside Diameter (Outboard)

Cup Outside Diameter (Inboard)

Total Width

CAD

SET2311 2.276 in
57.800
mm
2.283 in
58.000
mm
4.331 in
110.000
mm
4.331 in
110.000
mm
4.528 in
115.000
mm
N/A
SET2312 2.677 in
68.000
mm
2.685 in
68.200
mm
4.921 in
125.000
mm
4.921 in
125.000
mm
4.528 in
115.000
mm
SET2346 2.748 in
69.800
mm
2.756 in
70.000
mm
4.921 in
125.000
mm
4.921 in
125.000
mm
4.488 in
114.00
mm
SET2351 2.748 in
69.800
mm
2.756 in
70.000
mm
4.713 in
119.700
mm
4.909 in
124.689
mm
4.335 in
110.100
mm
SET2370 3.465 in
88.000
mm
3.465 in
88.000
mm
5.433 in
138.000
mm
5.433 in
138.000
mm
4.724 in
120.00
mm
N/A
SET2314 3.693 in
93.800
mm
3.701 in
94.000
mm
5.827 in
148.000
mm
5.827 in
148.000
mm
5.315 in
135.00
mm
SET2352 3.929 in
99.800
mm
3.937 in
100.000
mm
5.827 in
148.000
mm
5.827 in
148.000
mm
5.315 in
135.00
mm
SET2371 3.937 in
100.000
mm
3.937 in
100.000
mm
5.827 in
148.000
mm
5.827 in
148.000
mm
5.551 in
141.000
mm
SET2335 4.134 in
105.000
mm
4.134 in
105.000
mm
6.299 in
160.000
mm
6.299 in
160.000
mm
5.512 in
140.00
mm
  Results 1 - 9 of 9 1 
<