Key Features

  • High radial load capacity
  • Full-complement construction, no cage included
  • Can manage axial loads in one direction and small axial displacement
  • Sold as a completely unitized assembly
  • Enhanced operational reliability due to optimized bearing design and reduced heat generation
  • Long service life
26 - 50 of 109 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

DUR/DOR F/E

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

NCF2940VC3 N/A 200 mm N/A 280 mm11.0236 in N/A 1.8898 in48 mm N/A 971000 N218000 lbf N/A 587000 N132000 lbf N/A 261.1 mm10.2795 in N/A 1000 rpm N/A 910 rpm N/A
NCF1844V N/A 220 mm N/A 270 mm10.6299 in N/A 0.9449 in24 mm N/A 370000 N83100 lbf N/A 198000 N44400 lbf N/A 257.7 mm10.1457 in N/A 1100 rpm N/A 910 rpm N/A
NCF1844VW73 N/A 220 mm N/A 270 mm10.6299 in N/A 0.9449 in24 mm N/A 370000 N83100 lbf N/A 198000 N44400 lbf N/A 257.7 mm10.1457 in N/A 670 rpm N/A 550 rpm N/A
NCF2944V N/A 220 mm N/A 300 mm11.811 in N/A 1.8898 in48 mm N/A 1070000 N239000 lbf N/A 615000 N138000 lbf N/A 282.1 mm11.1063 in N/A 900 rpm N/A 800 rpm N/A
NCF2944VC3 N/A 220 mm N/A 300 mm11.811 in N/A 1.8898 in48 mm N/A 1070000 N239000 lbf N/A 615000 N138000 lbf N/A 282.1 mm11.1063 in N/A 900 rpm N/A 800 rpm N/A
NCF2944VW73 N/A 220 mm N/A 300 mm11.811 in N/A 1.8898 in48 mm N/A 1070000 N239000 lbf N/A 615000 N138000 lbf N/A 282.1 mm11.1063 in N/A 650 rpm N/A 550 rpm N/A
NCF2948V N/A 240 mm N/A 320 mm12.5984 in N/A 1.8898 in48 mm N/A 1140000 N255000 lbf N/A 632000 N142000 lbf N/A 282.1 mm11.1063 in N/A 1100 rpm N/A 910 rpm N/A
NCF1852V N/A 260 mm N/A 320 mm12.5984 in N/A 1.1024 in28 mm N/A 553000 N124000 lbf N/A 292000 N65500 lbf N/A 307 mm12.0866 in N/A 910 rpm N/A 760 rpm N/A
NCF1852VW73 N/A 260 mm N/A 320 mm12.5984 in N/A 1.1024 in28 mm N/A 553000 N124000 lbf N/A 292000 N65500 lbf N/A 307 mm12.0866 in N/A 580 rpm N/A 480 rpm N/A
NCF2952V N/A 260 mm N/A 360 mm14.1732 in N/A 2.3622 in60 mm N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 333.4 mm13.1260 in N/A 730 rpm N/A 650 rpm N/A
NCF2952VC3 N/A 260 mm N/A 360 mm14.1732 in N/A 2.3622 in60 mm N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 333.4 mm13.1260 in N/A 730 rpm N/A 650 rpm N/A
NCF2950V N/A 260 mm N/A 360 mm14.1732 in N/A 2.3622 in60 mm N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 333.4 mm13.1260 in N/A 540 rpm N/A 460 rpm N/A
NCF2950V N/A 260 mm N/A 360 mm14.1732 in N/A 2.3622 in60 mm N/A 1480000 N333000 lbf N/A 837000 N188000 lbf N/A 333.4 mm13.1260 in N/A 540 rpm N/A 460 rpm N/A
NCF1856V N/A 280 mm N/A 350 mm13.7795 in N/A 1.2992 in33 mm N/A 646000 N145000 lbf N/A 344000 N77400 lbf N/A 333.8 mm13.1417 in N/A 850 rpm N/A 720 rpm N/A
NCF2956V N/A 280 mm N/A 380 mm14.9606 in N/A 2.3622 in60 mm N/A 1750000 N393000 lbf N/A 976000 N219000 lbf N/A 359.1 mm14.1378 in N/A 630 rpm N/A 570 rpm N/A
NCF1860V N/A 300 mm N/A 380 mm14.9606 in N/A 1.4961 in38 mm N/A 865000 N194000 lbf N/A 464000 N104000 lbf N/A 362.8 mm14.2835 in N/A 750 rpm N/A 640 rpm N/A
NCF1860V N/A 300 mm N/A 380 mm14.9606 in N/A 1.4961 in38 mm N/A 865000 N194000 lbf N/A 464000 N104000 lbf N/A 362.8 mm14.2835 in N/A 750 rpm N/A 640 rpm N/A
NCF2960V N/A 300 mm N/A 420 mm16.5354 in N/A 2.8346 in72 mm N/A 2260000 N508000 lbf N/A 1260000 N284000 lbf N/A 390 mm15.3543 in N/A 560 rpm N/A 500 rpm N/A
NCF2960VC3 N/A 300 mm N/A 420 mm16.5354 in N/A 2.8346 in72 mm N/A 2260000 N508000 lbf N/A 1260000 N284000 lbf N/A 390 mm15.3543 in N/A 430 rpm N/A 370 rpm N/A
NCF1864V N/A 320 mm N/A 400 mm15.748 in N/A 1.4961 in38 mm N/A 900000 N202000 lbf N/A 471000 N106000 lbf N/A 382.8 mm15.0709 in N/A 700 rpm N/A 600 rpm N/A
NCF1864VC3 N/A 320 mm N/A 400 mm15.748 in N/A 1.4961 in38 mm N/A 900000 N202000 lbf N/A 471000 N106000 lbf N/A 382.8 mm15.0709 in N/A 700 rpm N/A 600 rpm N/A
NCF2964V N/A 320 mm N/A 440 mm17.3228 in N/A 2.8346 in72 mm N/A 2400000 N540000 lbf N/A 1300000 N293000 lbf N/A 410.5 mm16.1614 in N/A 520 rpm N/A 470 rpm N/A
NCF2964VC3 N/A 320 mm N/A 440 mm17.3228 in N/A 2.8346 in72 mm N/A 2400000 N540000 lbf N/A 1300000 N293000 lbf N/A 410.5 mm16.1614 in N/A 400 rpm N/A 340 rpm N/A
NCF1868V N/A 340 mm N/A 420 mm16.5354 in N/A 1.4961 in38 mm N/A 953000 N214000 lbf N/A 484000 N109000 lbf N/A 402.8 mm15.8583 in N/A 650 rpm N/A 560 rpm N/A
NCF1868VC3 N/A 340 mm N/A 420 mm16.5354 in N/A 1.4961 in38 mm N/A 953000 N214000 lbf N/A 484000 N109000 lbf N/A 402.8 mm15.8583 in N/A 430 rpm N/A 360 rpm N/A
26 - 50 of 109 | Results Per Page | View | Unit of Measure
1 2 3 4 5