Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
401 - 425 of 889 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
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
Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NU216EMA N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 169000 N38000 lbf N/A 155000 N34900 lbf N/A 4900 rpm N/A 4100 rpm
NU216EMAC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 169000 N38000 lbf N/A 155000 N34900 lbf N/A 4900 rpm N/A 4100 rpm
N216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NJ216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NU216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NUP216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
N216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NJ216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NU216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NUP216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.0236 in26 mm N/A 171400 N N/A 142000 N N/A 4200 rpm N/A 3600 rpm
NJ2216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NU2216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NUP2216ETP N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NJ2216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NU2216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NUP2216ETPC3 N/A 80 mm N/A 140 mm5.5118 in N/A 1.2992 in33 mm N/A 247400 N N/A 188900 N N/A 3400 rpm N/A 2900 rpm
NJ2316EMA N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NU2316EMA N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NJ2316EMAC3 N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NU2316EMAC3 N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NU2316EJ N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NJ2316EJ N/A 80 mm N/A 170 mm6.6929 in N/A 2.2835 in58 mm N/A 439000 N98700 lbf N/A 406000 N91300 lbf N/A 3800 rpm N/A 3300 rpm
NU316EJ N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 290000 N65300 lbf N/A 289000 N64900 lbf N/A 4500 rpm N/A 3900 rpm
NJ316EJ N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 291000 N65300 lbf N/A 289000 N64900 lbf N/A 4500 rpm N/A 3900 rpm
NJ316EMA N/A 80 mm N/A 170 mm6.6929 in N/A 1.5354 in39 mm N/A 289000 N64900 lbf N/A 291000 N65300 lbf N/A 4500 rpm N/A 3900 rpm
401 - 425 of 889 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »