Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
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
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
|---|---|---|---|---|---|---|---|
| NJ303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 13600 rpm | N/A 11300 rpm |
| NU303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 13600 rpm | N/A 11300 rpm |
| NUP303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 21700 N | N/A 25800 N | N/A 13600 rpm | N/A 11300 rpm |
| NU2303ETP | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.748 in19 mm | N/A 29700 N | N/A 32800 N | N/A 11000 rpm | N/A 9100 rpm |
| NUP2303ETP | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.748 in19 mm | N/A 29700 N | N/A 32800 N | N/A 11000 rpm | N/A 9100 rpm |
| NU2303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.748 in19 mm | N/A 29700 N | N/A 32800 N | N/A 11000 rpm | N/A 9100 rpm |
| NUP2303ETPC3 | N/A 17 mm | N/A 47 mm1.8504 in | N/A 0.748 in19 mm | N/A 29700 N | N/A 32800 N | N/A 11000 rpm | N/A 9100 rpm |
| N204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 13000 rpm | N/A 10800 rpm |
| NJ204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 13000 rpm | N/A 10800 rpm |
| NU204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 13000 rpm | N/A 10800 rpm |
| NUP204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 13000 rpm | N/A 10800 rpm |
| N204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 13000 rpm | N/A 10800 rpm |
| NJ204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 13000 rpm | N/A 10800 rpm |
| NU204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 13000 rpm | N/A 10800 rpm |
| NUP204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.5512 in14 mm | N/A 25300 N | N/A 27970 N | N/A 13000 rpm | N/A 10800 rpm |
| NJ2204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 11400 rpm | N/A 9500 rpm |
| NU2204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 11400 rpm | N/A 9500 rpm |
| NUP2204ETP | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 11400 rpm | N/A 9500 rpm |
| NJ2204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 11400 rpm | N/A 9500 rpm |
| NU2204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 11400 rpm | N/A 9500 rpm |
| NUP2204ETPC3 | N/A 20 mm | N/A 47 mm1.8504 in | N/A 0.7087 in18 mm | N/A 31500 N | N/A 33200 N | N/A 11400 rpm | N/A 9500 rpm |
| N304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 0.5906 in15 mm | N/A 26900 N | N/A 31500 N | N/A 12100 rpm | N/A 10100 rpm |
| NJ304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 0.5906 in15 mm | N/A 26900 N | N/A 31500 N | N/A 12100 rpm | N/A 10100 rpm |
| NU304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 0.5906 in15 mm | N/A 26900 N | N/A 31500 N | N/A 12100 rpm | N/A 10100 rpm |
| NUP304ETP | N/A 20 mm | N/A 52 mm2.0472 in | N/A 0.5906 in15 mm | N/A 26900 N | N/A 31500 N | N/A 12100 rpm | N/A 10100 rpm |