Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
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
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
|---|---|---|---|---|---|---|---|
| NU240EMAC4 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 2.2835 in58 mm | N/A 1080000 N243000 lbf | N/A 870000 N196000 lbf | N/A 1800 rpm | N/A 1500 rpm |
| NU2240EMAC3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 3.8583 in98 mm | N/A 1900000 N427000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1100 rpm |
| 200RN92 R2 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 4.752 in120.7 mm | N/A 2580000 N580000 lbf | N/A 1630000 N366000 lbf | N/A 1100 rpm | N/A 1000 rpm |
| NU2240EM | N/A 200 mm | N/A 360 mm14.1732 in | N/A 3.8583 in98 mm | N/A 1900000 N427000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1100 rpm |
| NU2340EMA | N/A 200 mm | N/A 420 mm16.5354 in | N/A 5.4331 in138 mm | N/A 2760000 N620000 lbf | N/A 2250000 N506000 lbf | N/A 1000 rpm | N/A 960 rpm |
| NU2340EMAC3 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 5.4331 in138 mm | N/A 2760000 N620000 lbf | N/A 2250000 N506000 lbf | N/A 1000 rpm | N/A 960 rpm |
| NU2340EMAC4 | N/A 200 mm | N/A 420 mm16.5354 in | N/A 5.4331 in138 mm | N/A 2760000 N620000 lbf | N/A 2250000 N506000 lbf | N/A 1000 rpm | N/A 960 rpm |
| NU340EMA | N/A 200 mm | N/A 420 mm16.5354 in | N/A 3.1496 in80 mm | N/A 1580000 N354000 lbf | N/A 1360000 N306000 lbf | N/A 1400 rpm | N/A 1300 rpm |
| NF5142M | N/A 210 mm | N/A 380 mm14.9606 in | N/A 2.4016 in61 mm | N/A 1020000 N229000 lbf | N/A 764000 N172000 lbf | N/A 1100 rpm | N/A 950 rpm |
| NU1044MA | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2.2047 in56 mm | N/A 759000 N171000 lbf | N/A 565000 N127000 lbf | N/A 2400 rpm | N/A 2000 rpm |
| NU1044MAC3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2.2047 in56 mm | N/A 759000 N171000 lbf | N/A 565000 N127000 lbf | N/A 2400 rpm | N/A 2000 rpm |
| NJ1044MA | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2.2047 in56 mm | N/A 765000 N172000 lbf | N/A 565000 N127000 lbf | N/A 2400 rpm | N/A 2000 rpm |
| NU1044MC3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2.2047 in56 mm | N/A 759000 N171000 lbf | N/A 565000 N127000 lbf | N/A 2400 rpm | N/A 2000 rpm |
| NU5144MA | N/A 220 mm | N/A 350 mm13.7795 in | N/A 3.874 in98.4 mm | N/A 2060000 N463000 lbf | N/A 1400000 N315000 lbf | N/A 1100 rpm | N/A 1000 rpm |
| NU5144MAC3 | N/A 220 mm | N/A 350 mm13.7795 in | N/A 3.874 in98.4 mm | N/A 2060000 N463000 lbf | N/A 1400000 N315000 lbf | N/A 1100 rpm | N/A 1000 rpm |
| NU2244EMA | N/A 220 mm | N/A 400 mm15.748 in | N/A 4.252 in108 mm | N/A 2350000 N528000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 980 rpm |
| NU2244EMAC3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 4.252 in108 mm | N/A 2350000 N528000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 980 rpm |
| NJ244EMA | N/A 220 mm | N/A 400 mm15.748 in | N/A 2.5591 in65 mm | N/A 1290000 N290000 lbf | N/A 1040000 N233000 lbf | N/A 1600 rpm | N/A 1400 rpm |
| NU244EMA | N/A 220 mm | N/A 400 mm15.748 in | N/A 2.5591 in65 mm | N/A 1290000 N290000 lbf | N/A 1040000 N233000 lbf | N/A 1600 rpm | N/A 1400 rpm |
| NU244EMAC3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 2.5591 in65 mm | N/A 1290000 N290000 lbf | N/A 1040000 N233000 lbf | N/A 1600 rpm | N/A 1400 rpm |
| NU2244M | N/A 220 mm | N/A 400 mm15.748 in | N/A 4.252 in108 mm | N/A 2350000 N528000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 980 rpm |
| NU244EMC3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 2.5591 in65 mm | N/A 1290000 N290000 lbf | N/A 1040000 N233000 lbf | N/A 1600 rpm | N/A 1400 rpm |
| NJ2344EMA | N/A 220 mm | N/A 460 mm18.1102 in | N/A 5.7087 in145 mm | N/A 3180000 N715000 lbf | N/A 2200000 N495000 lbf | N/A 930 rpm | N/A 850 rpm |
| NU2344EMA | N/A 220 mm | N/A 460 mm18.1102 in | N/A 5.7087 in145 mm | N/A 3130000 N704000 lbf | N/A 2550000 N573000 lbf | N/A 930 rpm | N/A 850 rpm |
| NU344MA | N/A 220 mm | N/A 460 mm18.1102 in | N/A 3.4646 in88 mm | N/A 1580000 N355000 lbf | N/A 1200000 N270000 lbf | N/A 1300 rpm | N/A 1100 rpm |