Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
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
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
|---|---|---|---|---|---|---|---|
| NU208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.7087 in18 mm | N/A 55400 N | N/A 55700 N | N/A 7600 rpm | N/A 6300 rpm |
| NUP208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.7087 in18 mm | N/A 55400 N | N/A 55700 N | N/A 7600 rpm | N/A 6300 rpm |
| NJ2208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.9055 in23 mm | N/A 77600 N | N/A 72300 N | N/A 6300 rpm | N/A 5300 rpm |
| NU2208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.9055 in23 mm | N/A 77600 N | N/A 72300 N | N/A 6300 rpm | N/A 5300 rpm |
| NUP2208ETP | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.9055 in23 mm | N/A 77600 N | N/A 72300 N | N/A 6300 rpm | N/A 5300 rpm |
| NJ2208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.9055 in23 mm | N/A 77600 N | N/A 72300 N | N/A 6300 rpm | N/A 5300 rpm |
| NU2208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.9055 in23 mm | N/A 77600 N | N/A 72300 N | N/A 6300 rpm | N/A 5300 rpm |
| NUP2208ETPC3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 0.9055 in23 mm | N/A 77600 N | N/A 72300 N | N/A 6300 rpm | N/A 5300 rpm |
| N308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 0.9055 in23 mm | N/A 80400 N | N/A 82200 N | N/A 7200 rpm | N/A 6100 rpm |
| NJ308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 0.9055 in23 mm | N/A 80400 N | N/A 82200 N | N/A 7200 rpm | N/A 6100 rpm |
| NU308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 0.9055 in23 mm | N/A 80400 N | N/A 82200 N | N/A 7200 rpm | N/A 6100 rpm |
| NUP308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 0.9055 in23 mm | N/A 80400 N | N/A 82200 N | N/A 7200 rpm | N/A 6100 rpm |
| N308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 0.9055 in23 mm | N/A 80400 N | N/A 82200 N | N/A 7200 rpm | N/A 6100 rpm |
| NJ308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 0.9055 in23 mm | N/A 80400 N | N/A 82200 N | N/A 7200 rpm | N/A 6100 rpm |
| NU308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 0.9055 in23 mm | N/A 80400 N | N/A 82200 N | N/A 7200 rpm | N/A 6100 rpm |
| NUP308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 0.9055 in23 mm | N/A 80400 N | N/A 82200 N | N/A 7200 rpm | N/A 6100 rpm |
| NJ2308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 1.2992 in33 mm | N/A 121100 N | N/A 113100 N | N/A 5900 rpm | N/A 5000 rpm |
| NU2308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 1.2992 in33 mm | N/A 121100 N | N/A 113100 N | N/A 5900 rpm | N/A 5000 rpm |
| NUP2308ETP | N/A 40 mm | N/A 90 mm3.5433 in | N/A 1.2992 in33 mm | N/A 121100 N | N/A 113100 N | N/A 5900 rpm | N/A 5000 rpm |
| NJ2308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 1.2992 in33 mm | N/A 121100 N | N/A 113100 N | N/A 5900 rpm | N/A 5000 rpm |
| NU2308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 1.2992 in33 mm | N/A 121100 N | N/A 113100 N | N/A 5900 rpm | N/A 5000 rpm |
| NUP2308ETPC3 | N/A 40 mm | N/A 90 mm3.5433 in | N/A 1.2992 in33 mm | N/A 121100 N | N/A 113100 N | N/A 5900 rpm | N/A 5000 rpm |
| N209ETP | N/A 45 mm | N/A 85 mm3.3465 in | N/A 0.748 in19 mm | N/A 66400 N | N/A 63049 N | N/A 7000 rpm | N/A 5800 rpm |
| NJ209ETP | N/A 45 mm | N/A 85 mm3.3465 in | N/A 0.748 in19 mm | N/A 66400 N | N/A 63049 N | N/A 7000 rpm | N/A 5800 rpm |
| NU209ETP | N/A 45 mm | N/A 85 mm3.3465 in | N/A 0.748 in19 mm | N/A 66400 N | N/A 63049 N | N/A 7000 rpm | N/A 5800 rpm |