|
Batch CAD Cart (0)
▾
Cylindrical Roller Bearings
cylindrical-roller-bearings
Cylindrical Roller Radial Bearings - Single Row ISO(881) /Asset/Single-Row-CRB-EJ-Steel-Cage-Product-Image.jpg Cylindrical Roller Radial Bearings - Full Complement(55) /Asset/Cylindrical Full Compliment NCF.jpg Cylindrical Roller Radial Bearings - Two-Row(58)
NNU-1
The radial internal clearance (RIC) for the bearing assembly must be included when ordering the complete assembly. /Asset/timken-CRB-NN-Brass-Cage-Large-left-angle-view.jpg Cylindrical Roller Radial Bearings - Four-Row(110) Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck. /Asset/Four-Row-Cylindrical-Roller-Bearing.jpg ADAPT™ Bearings(84) The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting. /Asset/ADAPT-Main-Family-Picture-2026.jpg Cylindrical Roller Radial Bearings - 5200, A5200 Metric Series(26) The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. /Asset/timken-A-5224-WS-TheTimkenCompany-3D-06-27-2022-left-angle-view.jpg Cylindrical Roller Radial Bearings - HJ Series(20)
Inner Ring (IR)(24)
Cylindrical Roller Radial Bearings - Outer Rings(10) /Asset/timken-768RXS2965-TheTimkenCompany-3D-06-17-2022-left-angle-view.jpg Cylindrical Roller Radial Bearings - Inner Rings(15) /Asset/Cylindrical-Roller-Radial-Bearings---Inner-Rings.jpg |
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.