|
Batch CAD Cart (0)
▾
Double Nut Tapered Adapter Solid-Mounted Bearings
double-nut-tapered-adapter-solid-mounted-bearings
Double Nut Tapered Adapter Two-Bolt Pillow Block(190) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Two-Bolt-Pillow-Block.jpg Double Nut Tapered Adapter Four-Bolt Pillow Block(497) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Four-Bolt-Pillow-Block.jpg Double Nut Tapered Adapter Piloted Flange Cartridge(62) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Piloted-Flange-Cartridge.jpg Double Nut Tapered Adapter Flange Block(90) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Four-Bolt-Square-Flange-Block.jpg Double Nut Tapered Adapter Round Flange Block(6) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/6-Bolt-Flange--Online-Ver-.jpg Double Nut Tapered Adapter Cartridge Block(21) Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Tapered-Adapter-Cartridge-Block.jpg Double Nut Tapered Adapter Take-Up Block(51) Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 6-1/2” (45 mm to 160 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.” /Asset/Double-Nut-Tapered-Adapter-Take-Up-Block.jpg |
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.