Units are traceable and are magnetic particle inspected after assembly.
Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMM-3MZ-470 = Zerk Type Fitting GMM-3MF-470 = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
Aurora Bearing GMW-M & GMG-M Series Female Rod Ends - General Aviation - Precision
Left-hand threaded units have an identification groove near end of shank.
Grease Fitting available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: GMW-3MZ-470 = Zerk Type Fitting GMW-3MF-470 = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, consult our engineering department.
For rod end bearings which are non-traceable or non-magnetic particle inspected, consult factory.
Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: ASM-6Z-10 = Zerk type grease fitting, ASM-6F-10 = Flush type grease fitting.
Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASMK-3-10.
As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Aurora Bearing ASW-X-10 & ASG-X-10 Female Rod Ends
Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: ASW-6Z-10 = Zerk type grease fitting, ASW-6F-10 = Flush type grease fitting.
Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASWK-3-10.
As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.