|
Batch CAD Cart (0)
▾
GGB Metal-Polymer Plain Bearings
ggb-metal-polymer-plain-bearings
GGB DUOriginal iconic all-purpose metal-polymer bushing material that offers exceptional wear resistance with low friction over a wide range of dry and lubricated running conditions. /Asset/DU-Metal-Polymer-Plain-Bearings.jpg GGB DU-BSame advantages as DU plain bearings, providing exceptional wear resistance with low friction. A bronze backing offers additional corrosion resistance in humid/saline environments. /Asset/DU-B-Metal-Polymer-Plain-Bearings.jpg GGB DP4Lead-free bushing material offering low friction and good wear resistance in both dry and lubricated applications. Suitable for linear, oscillating and rotating movements. /Asset/DP4-Metal-Polymer-Plain-Bearings.jpg GGB DP4-BSame advantages as DP4 plain bearings, providing low friction and good wear resistance. A bronze back offers additional corrosion resistance in humid/saline environments. /Asset/DP4-B-Metal-Polymer-Plain-Bearings.jpg GGB DP10DP10 bushing material offers very good performance in lubricated applications, particularly in marginally lubricated applications. /Asset/DX10-Metal-Polymer-Plain-Bearings.jpg GGB PMDSSimilar to GGB DX bushing material, but with lower friction and dry running capability. It particularly excels in humid environments with low amplitude oscillating movements, designed to minimize fretting corrosion damage of the shaft. /Asset/GGB-PMDS-bushes---metric.jpg GGB PMDXAn iconic bearing material for marginally lubricated applications, optimum performance under relatively high loads and low speeds. /Asset/PMDX-Metal-Polymer-Plain-Bearings.jpg GGB PMHXMarginally lubricated bushing material with ultimate robustness and wear performance under highly loaded, thin film conditions. Good chemical resistance. /Asset/PMHX-Metal-Polymer-Plain-Bearings.jpg GGB MBDXAn iconic bearing material for marginally lubricated applications, optimum performance under relatively high loads and low speeds. /Asset/MBDX-Metal-Polymer-Plain-Bearings.jpg GGB DX10A bushing material for heavy duty and harsh environments that provides excellent abrasive and erosion resistance. Good fatigue strength. /Asset/DX10-Metal-Polymer-Plain-Bearings.jpg |
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.