|
Batch CAD Cart (0)
▾
HercuFlex Continuous Style Gear Couplings
hercuflex-continuous-style-gear-couplings
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore(416) Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style). /Asset/FXCX-HercuFlex-Universal-Hub-Dim-Drawing.JPGHercuFlex Standard Hubs with Keyway - Metric Bore(175) Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style). /Asset/FXCX-HercuFlex-Universal-Hub-Dim-Drawing.JPG HercuFlex CX Continuous Coupling Sleeves - Imperial(12) The HercuFlex coupling family includes the continuous sleeve gear coupling. Utilizing the same industry leading design expertise as seen in the FX style, Lovejoy has incorporated multiple innovations to yield previously unseen bore and torque capacity in the Continuous Sleeve gear coupling segment. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved hardware corrosion resistance • Advanced seal design intensifying contamination resistance /Asset/bottom4.jpg Accessory Kits for Lovejoy Continuous Sleeve HercuFlex Gear Coupling Types(12) /Asset/cx-exploded-sketch.jpgHercuFlex FCXMM Universal Mill Motor Hubs(11) HercuFlex® offers increased nominal torque, larger maximum bore size and longer service life over traditional gear couplings. Despite the advanced nature of these improvements, the HercuFlex Gear Coupling still utilizes the standard AGMA flange interface to ensure field interchangeability. In addition to unequaled bore and torque capacity while maintaining compliance with standard AGMA flange interfaces, key features include 1.5° of misalignment per gear mesh, stronger alloy steel hubs and sleeves (on the FX, CX, and FXL), improved fastener corrosion resistance, and advanced seal design for increased contamination resistance. Furthermore, the hubs and seals used for both the flange and continuous sleeves HercuFlex gear coupling designs are common and interchangeable parts. /Asset/FXCX-HercuFlex-Universal-Hub-Dim-Drawing.JPG |
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.