Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Internal Shaft Locking Medium High Torque Devices, SLD 1500 Series - Imperial

    • Medium high torque
    • Self releasing
    • Not self-centering
    • Axial hub position fixed during clamping
    • Metric shafts 17 mm to 400 mm
    • Inch shafts 3/4 to 7-15/16 inch
    • Larger sizes on request
    • 170 - 565,563 ft-lb

  • Internal Shaft Locking High Torque Devices, SLD 1450 Series - Metric

    • Medium high torque
    • Self releasing
    • Not self-centering
    • Axial hub position fixed during clamping
    • Metric shafts 17 mm to 400 mm
    • Inch shafts 3/4 to 7-15/16 inch
    • Larger sizes on request
    • 170 - 565,563 ft-lb

  • Internal Shaft Locking High Torque Devices, SLD 1850 Series - Imperial

    • High torque
    • Exceptional concentricity
    • Self-centering
    • Axial hub position can move during clamping
    • Metric shafts 18 mm to 200 mm
    • Inch shafts 3/4 to 4 inch
    • Larger sizes on request
    • 273 - 44,625 ft-lb

  • Internal Shaft Locking High Torque Devices, SLD 1850 Series - Metric

    • High torque
    • Exceptional concentricity
    • Self-centering
    • Axial hub position can move during clamping
    • Metric shafts 18 mm to 200 mm
    • Inch shafts 3/4 to 4 inch
    • Larger sizes on request
    • 273 - 44,625 ft-lb

  • Internal Shaft Locking High Torque Devices, SLD 1750 Series - Imperial

    • High torque
    • Exceptional concentricity
    • Self-centering
    • Axial hub position fixed during clamping
    • Metric shafts 18 mm to 200 mm
    • Inch shafts 3/4 to 4 inch
    • Larger sizes on request
    • 214 - 35,948 ft-lb

  • Internal Shaft Locking High Torque Devices, SLD 1750 Series - Metric

    • High torque
    • Exceptional concentricity
    • Self-centering
    • Axial hub position fixed during clamping
    • Metric shafts 18 mm to 200 mm
    • Inch shafts 3/4 to 4 inch
    • Larger sizes on request
    • 214 - 35,948 ft-lb

  • Internal Shaft Locking High Torque Devices, SLD 1350 Series - Imperial

    • High torque
    • Exceptional concentricity
    • Self-centering
    • Axial hub position can move during clamping
    • Metric shafts 18 mm to 200 mm
    • Inch shafts 3/4 to 4 inch
    • Larger sizes on request
    • 259 - 40,274 ft-lb

  • Internal Shaft Locking High Torque Devices, SLD 1350 Series - Metric

    • High torque
    • Exceptional concentricity
    • Self-centering
    • Axial hub position can move during clamping
    • Metric shafts 18 mm to 200 mm
    • Inch shafts 3/4 to 4 inch
    • Larger sizes on request
    • 259 - 40,274 ft-lb

  • Internal Shaft Locking High Torque Devices, SLD 1450 Series - Imperial

    • High torque
    • Exceptional concentricity
    • Self-centering
    • Axial hub position fixed during clamping
    • Metric shafts 18 mm to 200mm
    • Inch shafts 3/4 to 4 inch
    • Larger sizes on request
    • 203 - 34,151 ft-lb

  • Internal Shaft Locking High Torque Devices, SLD 1450 Series - Metric

    • High torque
    • Exceptional concentricity
    • Self-centering
    • Axial hub position fixed during clamping
    • Metric shafts 18 mm to 200mm
    • Inch shafts 3/4 to 4 inch
    • Larger sizes on request
    • 203 - 34,151 ft-lb

  • Internal Shaft Locking Heavy Duty Devices, SLD 2600 Series - Imperial

    • Heavy duty
    • Very high torque
    • Self-centering
    • Exceptional concentricity
    • Metric shafts 25 mm to 240 mm
    • Inch shafts 1 to 6-1/2 inch
    • Larger sizes on request
    • 532 - 155,461 ft-lb

  • Internal Shaft Locking Heavy Duty Devices, SLD 2600 Series - Metric

    • Heavy duty
    • Very high torque
    • Self-centering
    • Exceptional concentricity
    • Metric shafts 25 mm to 240 mm
    • Inch shafts 1 to 6-1/2 inch
    • Larger sizes on request
    • 532 - 155,461 ft-lb

  • Internal Shaft Locking Medium Torque Devices, SLD 1900 Series - Imperial

    • Medium torque
    • Allows smaller diameter hubs
    • Exceptional concentricity
    • Self-centering
    • Axial hub position fixed during clamping
    • Metric shafts 6 mm to 130 mm
    • Inch shafts 3/4 to 2-15/16 inch
    • Larger sizes on request
    • 10 - 18,618 ft-lb

  • Internal Shaft Locking Medium Torque Devices, SLD 1900 Series - Metric

    • Medium torque
    • Allows smaller diameter hubs
    • Exceptional concentricity
    • Self-centering
    • Axial hub position fixed during clamping
    • Metric shafts 6 mm to 130 mm
    • Inch shafts 3/4 to 2-15/16 inch
    • Larger sizes on request
    • 10 - 18,618 ft-lb

  • Internal Shaft Locking Low Torque Devices, SLD 350 Series - Metric

    • Low torque
    • Small radial dimensions
    • Can be combined for greater torque capacity
    • Metric shafts 6mm to 150mm
    • Also available with cut ring
    • Larger sizes on request
    • 1.73 - 9,104 ft-lb

  • Internal Shaft Locking Low Torque Devices, SLD 350 Series - Metric

    • Low torque
    • Small radial dimensions
    • Can be combined for greater torque capacity
    • Metric shafts 6mm to 150mm
    • Split/cut ring
    • Larger sizes on request
    • 1.73 - 9,104 ft-lb