Timken offers fully stainless bearings with IP69K water and dust protection rating without the use of an end cover.
To meet the IP69K rating, our bearings did not allow any water or dust past the seal during the aggressive tests. Our IP69K insert is available in combination with four different housing materials including standard cast stainless, white thermoplastic, hygienic stainless and hygienic blue thermoset housing material. Thousands of housing combinations are available including custom options.
Safe manufacturing. Serving fresh solutions.
Housings available in polymer or stainless steel help elevate food safety and improve production reliability. Products equipped with a full stainless bearing insert and food grade grease as standard with solid-lube options. Engineered to protect against corrosion and a variety of wet and dry contaminants.
Reduced downtime. Increased food safety.
USDA-accepted bearings made from high-performance polymers are greaseless with no rolling elements. These completely corrosion-resistant units are unaffected by wash-down or process moisture. The optional metal detectable Poly-Round® insert and the optically detectable blue housings are designed to help eliminate food contamination. When the Poly-Round insert wear in one direction, it can be rotated 180 degrees to use unworn portion to increase bearing life.
Lock in productivity. Operate cleaner.
Safeguard system performance and reduce costly wear and tear with the superior contamination protection. Multiple sealing and locking solutions, including eccentric and set screw, provide support for demanding applications. Set screw solution features Shaft Guard Technology which eliminates shaft damage from set screws.
Install confidence. Boost performance.
Cover your needs with five different housing designs—plus replacement inserts—in an extensive range of metric and imperial sizes. Interchangeable in a wide variety of machines, these units are installed with confidence around the world.
Fit anywhere. Save everywhere.
Reduce maintenance downtime in trapped applications by up to 90% versus conventional units. An innovative split-to-the-shaft bearing is easy to interchange with conventional as well as split units. Fast and simple replacement of bearing components keeps your operations efficient and on schedule.
Tough applications. Better solutions.
Cast steel housings with high-performance Timken spherical roller bearings deliver outstanding durability in extreme conditions, withstanding severe shock loads and vibration.
Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Keep momentum. See results.
Combine fast installation with reliability in rugged environments. Available with a cast iron , ductile iron or cast steel, housing, the split-design blocks are easy to install and reduce servicing times.
Split design. Solid performance.
Keep lubrication in and contamination out. Protected by a split-design cast iron or ductile housing with a Timken® High-Performance Bearing inside―you get a versatile solution.
Beat expectations. Exceed standards.
Manage high axial and radial loads and avoid contamination. Unlock premium performance with an unrivaled multi-point internal and external sealing solution (full range of end covers) to protect the bearing and improve grease retention. Standard solid-block and self-aligning split-block units available.
Steel Housing. Better Sealing. Longer Life.
Timken® Self-Aligning Mounted Tapered Roller Bearings are designed for a variety of applications from aggregate and steel to mining and power generation. The heavy duty housing and cartridge are made from cast steel to stand up to the harshest conditions, and are designed to accept +/-4 degrees of misalignment.
Dimensions
Mounting accessories including sleeves, nuts and washers.
Timken® Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod.
ROLLER CHAIN IDLER SPROCKETS
Timken’s integrated, pressed-steel idler pulleys combine a precision ball bearing with rubber seals to create a self-contained unit.