(84)The Timken® ADAPT™ bearing is designed specifically for continuous casters, where performance and reliability are critical to maintaining operations. The ADAPT™ bearing evolves traditional cylindrical and spherical roller bearing configurations into a new design so operators benefit from the key attributes of both types.
The bearing consists of an inner ring, outer ring and roller /retainer assembly. The retainer holds the rollers in position, creating a single assembly that prevents the rollers from being damaged during mounting and dismounting. /Asset/ADAPT-Main-Family-Picture-2026.jpg
Timken’s ball bearing offering is suitable for precision to general industrial applications in food and beverage, aerospace, agriculture, construction, and machine tool markets. /Asset/Ball-Bearing-Main-Family-Picture-2021.jpg
Timken uses its 80 years of experience designing and manufacturing cylindrical roller bearings to continually advance performance across size ranges and configurations, including inch and metric and one-row, two-row and four-row designs./Asset/CRB--Main-Family-Picture-2021.jpg
Stronger Outside. Smarter Inside.
Timken offers one of the broadest ranges of mounted spherical, tapered and ball bearings all designed to perform in a variety of application conditions. /Asset/Housed-Unit--Main-Family-Picture-2021.jpg
Timken spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present./Asset/SRB-Main-Family-Picture-2021.jpg
Timken tapered bearings are uniquely designed to manage both thrust and radial loads on rotating shafts and in housings. We manufacture nearly 26,000 bearing combinations – in single, double and four-row configurations. Customized geometries and engineered surfaces can be applied to these bearings to further enhance performance in demanding applications.
/Asset/TRB-Main-Family-Picture-2021.jpg
Timken thrust bearings are designed specifically to manage thrust loads in a wide variety of industrial and automotive applications. We manufacture five basic designs of thrust bearings that include ball, crossed roller, cylindrical roller, tapered roller and spherical roller designs to meet full range industry applications./Asset/Thrust-Main-Family-Picture-2021.jpg
Timken offers a complete line of industrial sealing solutions, with a variety of seal types and material options to resist extreme temperatures, pressure, debris and most chemicals. The ability to retain lubrication and block contaminants is critical to optimal bearing and system performance. /Asset/Seals-Main-Family-Picture-2021.jpg