CAD Drawings
-
Mounted Solid-Block Spherical Roller Bearings
mounted-solid-block-spherical-roller-bearings
-
Double V-Lock Solid-Block Mounted Bearings
The V-Lock locking mechanism is excellent in high-speed applications and designed to maximize shaft-holding power and minimize the time needed for installation and removal as compared to conventional locking mechanisms. With no need for feeler gages during installation, the V-Lock locking mechanism offers superior holding power and is designed to eliminate overtightening. Mechanical withdrawal is a feature of doublenut units.
-
Single V-Lock Solid-Block Mounted Bearings
The V-Lock locking mechanism is excellent in high-speed applications and designed to maximize shaft-holding power and minimize the time needed for installation and removal as compared to conventional locking mechanisms. With no need for feeler gages during installation, the V-Lock locking mechanism offers superior holding power and is designed to eliminate overtightening.
-
Double Concentric Solid-Block Mounted Bearings
Two set screws positioned at 60 degrees provide aggressive holding power. When configured with a double-collared insert, the bearing provides double the holding power compared to our standard single-collared insert.
-
Single Concentric Solid-Block Mounted Bearings
Two set screws positioned at 60 degrees provide aggressive holding power.
-
Eccentric Solid-Block Mounted Bearings
An eccentric offset results in more mechanical advantage. This series provides a secure lock that should not release from a properly prepared shaft even in reversing applications.
-
Tapered Adapter Solid-Block Mounted Bearings
Excellent in high-load applications, this design uses a longer 2300-series adapter for increased shaft contact. This design offers the best shaft concentricity and highest capacity all while having the ability to accommodate undersized shafting.
-
Double Nut Tapered Adapter Solid-Mounted Bearings
Excellent in high-load applications, this design uses a longer double nut 2300-series adapter for increased shaft contact. This design offers the best shaft concentricity and highest capacity all while having the ability to accommodate undersized shafting. The double nut on the adapter allows the customer to withdrawal for bearing removal.
-
Spherical Roller Bearing Solid-Block Secondary Sealing
Spherical Roller Bearing Solid Block Mounted Bearings - Multi-Point Sealing System
Unrivaled Protection to Help Keep Your Equipment Running – Even in the Toughest Conditions -
Take-Up Frames
Timken® Take-Up frames are heavy-duty painted steel construction and feature added protection for the threaded adjustment rod.