Timken Mounted Bearings are designed to perform in tough environments containing heavy dirt, debris and moisture. From quick-install split housing designs to corrosion-resistant mounted bearings, to sealing and locking innovations, we offer a broad line of custom solutions to boost productivity and lower maintenance cycles. Backed by Timken’s engineering expertise, assemble-to-order capabilities and global availability, Timken Mounted Bearings help equipment run longer.
Timken® roller bearings are trusted worldwide for delivering superior performance, durability, and reliability in demanding applications. Engineered to support heavy loads and reduce friction, Timken roller bearings are available in a wide variety of types—including cylindrical, spherical and tapered roller designs—each tailored for specific operational needs. With advanced materials, precision manufacturing, and rigorous quality control, Timken roller bearings help maximize uptime and efficiency in a wide variety of applications and markets. Whether your goal is to extend equipment life, enhance productivity, or simplify maintenance, choosing genuine Timken roller bearings ensures optimal performance under the toughest conditions.
(28)Industrial operators and rail fleets are under increasing pressure to cut energy usage, lower operating costs and meet aggressive sustainability targets. In applications ranging from pumps, compressors and gear drives to passenger trains and freight cars, traditional bearing designs can generate excess torque and heat—driving higher electricity consumption, accelerated wear and unnecessary carbon emissions. Timken® EnviroSpexx™ energy‑efficient roller bearings directly address these challenges with optimized internal geometries engineered to minimize rotational torque, reduce power loss and help equipment run cooler and more efficiently. These enhancements translate to measurable energy savings, reduced emissions and longer bearing life across both industrial and rail applications.
Timken’s ball bearing offering is suitable for precision to general industrial applications in food and beverage, aerospace, agriculture, construction, and machine tool markets.
Delivers durable, low-friction motion systems designed for maximum reliability and superior performance across heavy-duty industrial and mobile applications
Timken thrust bearings are designed specifically to manage thrust loads in a wide variety of industrial and automotive applications. We manufacture five basic designs of thrust bearings that include ball, crossed roller, cylindrical roller, tapered roller and spherical roller designs to meet full range industry applications.
Timken® Seals retain lubrication and block contaminants in demanding environments where heat, pressure, moisture, debris and chemicals challenge performance. From oil seals and industrial V-Seals™ to rail and automotive solutions, we offer a broad range of designs and material options to improve reliability and extend component life. Backed by deep application expertise and worldwide availability, Timken Seals help reduce downtime, extend maintenance intervals and lower total operating costs.