|
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Secondary Sealing
spherical-roller-bearing-solid-block-secondary-sea
Steel Open End Cover with T Seal(260) Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier. /Asset/Open-Steel-Teflon-Sealed-Secondary-Cover.jpgSteel Closed End Cover(30) Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier. /Asset/Closed-End-Steel-Secondary-Cover.JPGUrethane Closed End Cover(26) Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris. /Asset/Closed-End-Ureathane-Secondary-Cover.JPG Urethane Closed End Cover with Powder Coating Finish(11) Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris. /Asset/Urethane-Closed-End-Cover-with-a-Powder-Coating-finish.jpgUrethane Open End Cover with DR Seal(183) Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris. /Asset/Open-End-Urethane-Secondary-Cover.JPG Urethane Open End Cover with VR Seal(33) Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris. /Asset/Urethane-Open-End-Cover-with-VR-Seal.jpg Urethane Open End Cover with Powder Coating Finish(51) Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris. /Asset/Urethane-Open-End-Cover-with-a-Powder-Coating-finish.jpg BP Steel Backing Plate(32) Made from mild steel and designed to work with our set screw and eccentric locking square flange blocks; these backing plates use dual Teflon® seals to eliminate contamination into the flange side of the housing. /Asset/BP-Steel-Backing-Plate.jpg |
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.