All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Hanger Units  
 

Split Cylindrical Roller Bearing Hanger Units


Click on a Product to view details.

Search Items
timken-split-cylindrical-roller-bearing-housing-LSM80HG-assembled

Split Cylindrical Roller Bearing Light Series Hanger Unit

(285)
Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for static alignment.

Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be ...

Search  Split Cylindrical Roller Bearing Light Series Hanger Unit - 285 Items