|
Batch CAD Cart (0)
▾
SXCS Type (Close Coupled Spilt Spacer)
sxcs-type-close-coupled-spilt-spacer
SXCS-6 Type Hubs with Keyway - Inch (Imperial) Bores(2)
SXCS-6 Type Hubs with Keyway - Metric Bores(4)
SXCS-6 Type Hubs - Rough Stock Bore(10)
SXCS-6 Type Closed Coupled Split Spacer(5)The SXCS Type is the standard 6 bolt coupling with two hubs, two mounting rings, two disc packs and a split spacer designed for ease of installation and maintenance. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) allowing it to accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. For larger sizes, refer to SXCST couplings. /ImgCustom/1009/placeholder_notavailable.gif |
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.