|
Batch CAD Cart (0)
▾
U Series - Piloted Round Flanged Mounted Bearings (UCFC 200, UELFC 200, UKFC 200)
u-series---piloted-round-flanged-mounted-bearings
UCFC 200 Piloted Round Flanged Mounted Bearings - Set Screw Locking(52)● UCFC piloted flanged units are suggested for industrial applications where normal loads are encountered. ● UCFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads. ● Each unit comes assembled and ready for mounting, using bolts through the flange. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UCFC series Mounted Bearings feature the Timken set screw locking (UC) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for industrial applications involving wet or dirty environments. ● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units. /Asset/Housed_Unit_U-Series_UCFC209.JPG UELFC 200 Piloted Round Flanged Mounted Bearings - Eccentric Locking Collar(45) (Not available for sale in US)● UELFC piloted round flanged units are suggested for industrial applications where normal loads are encountered. ● UELFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads. ● Each unit comes assembled and ready for mounting, using bolts through the flange. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UELFC series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for industrial applications involving wet or dirty environments. ● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units. ● Housing designed for ease of bearing replacement. /Asset/Housed_Unit_U-Series_UELFC205.JPG UKFC 200 Piloted Round Flanged Mounted Bearings - Adapter Sleeve Locking(26) (Not available for sale in US)● UKFC piloted round flanged units are suggested for industrial applications where normal loads are encountered. ● UKFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads. ● Each unit comes assembled and ready for mounting, using bolts through the flange. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UKFC series Mounted Bearings feature the Timken adapter sleeve locking (UK) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for industrial applications involving wet or dirty environments. ● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units. ● Housing designed for ease of bearing replacement. * - Purchase the Adapter Sleeve separately /Asset/Housed_Unit_U-Series_UKFC205.JPG |
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.