Timken® Mounted SNT Plummer Block
>
SNTND Taper Bore Plummer Block Mounted Bearings
> Advanced Search
Advanced Search in SNTND Taper Bore Plummer Block Mounted Bearings
Unit of Measure
Imperial
Metric
Both
Types of Components
Housing
No Preference
SNTND 3024
SNTND 3026
SNTND 3028
SNTND 3030
SNTND 3032
SNTND 3034
Bearing
No Preference
23024K
23026K
23028K
23030K
23032K
23034K
Seal Type
Double Lip
Labyrinth
Taconite
V-ring
Seal
No Preference
LO3034
LO524
LO526
LO528
LO530
LO532
TA3034
TA524
TA526
TA528
TA530
TA532
TSNG524
TSNG526
TSNG528
TSNG530
TSNG532
VR524
VR526
VR528
VR530
VR532
Adapter Sleeve
1
No Preference
H3024
H3026
H3028
H3030
H3032
H3034
Other Dimensions
Shaft Diameter d (mm)
No Preference
110
115
125
135
140
150
1
Purchase the Adapter Sleeve separately
Clear
Cancel
Advanced Search